How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | LL: | 2.38 in |
| AF: | 0.25 | AA: | 10.25 |
| LM: | 8.82 | H: | 0.53 in |
| V: | 2.51 in | BE: | 0.38 in |
| Center Distance (in): | 3 in | AG: | 5.16 |
| BD: | 5.88 | AE2: | 0.56 |
| AK: | 4.5 | G: | 2.32 |
| BF: | 0.41 | AB: | 4.76 |
| L: | 6.57 in | AJ: | 5.88 |
| P: | 2.38 in | I: | 4.84 in |
| U: | 0.875 in | T: | 1.625 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 17.5 |
| Shaft Seal Material: | Viton | Bore Code: | 26 |
| Output Diameter (in): | 1.625 in | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Output Key: | 3/8 X 3.00 | Model Code: | 30YFC |
| Ratio: | 100:1 | Assembly: | YFC-2 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Ratio Range: | 100:1 to 250:1 | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 0.603 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

