How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | U: | 0.875 in |
| P: | 2.38 in | AF: | 0.25 |
| T: | 1.625 | LL: | 2.38 in |
| D: | 3.38 | AB: | 4.76 |
| H: | 0.53 in | I: | 4.84 in |
| BD: | 5.88 | V: | 2.51 in |
| LM: | 8.82 | BE: | 0.38 in |
| AA: | 10.25 | L: | 6.57 in |
| AJ: | 5.88 | G: | 2.32 |
| Center Distance (in): | 3 in | BF: | 0.41 |
| AK: | 4.5 | AG: | 5.16 |
Technical Specifications
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Output RPM: | 117 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Ratio Range: | 15:1 | Bore Code: | 26 |
| Input HP @ 1750 RPM: | 4.21 | Model Code: | 30YFC |
| Ratio: | 15:1 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.625 in |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

