How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | D: | 3.38 |
| V: | 2.51 in | AK: | 4.5 |
| U: | 0.875 in | AJ: | 5.88 |
| AG: | 5.16 | AA: | 10.25 |
| P: | 2.38 in | I: | 4.84 in |
| LM: | 8.82 | AF: | 0.25 |
| AB: | 4.76 | BD: | 5.88 |
| G: | 2.32 | H: | 0.53 in |
| L: | 6.57 in | BE: | 0.38 in |
| LL: | 2.38 in | T: | 1.625 |
| BF: | 0.41 | AE2: | 0.56 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 4.21 | Output Diameter (in): | 1.625 in |
| Model Code: | 30YFC | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 15:1 |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output RPM: | 117 | Product Type: | Right Angle |
| Series Code: | OE | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 26 | Ratio Range: | 15:1 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

