How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AK: | 4.5 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| G: | 2.32 | LL: | 2.38 in |
| AB: | 4.76 | H: | 0.53 in |
| LM: | 8.82 | AA: | 10.25 |
| AJ: | 5.88 | BD: | 5.88 |
| V: | 2.51 in | AE2: | 0.56 |
| T: | 1.625 | AG: | 5.16 |
| L: | 6.57 in | BE: | 0.38 in |
| P: | 2.38 in | BF: | 0.41 |
| D: | 3.38 | U: | 0.875 in |
Technical Specifications
| Ratio Range: | 15:1 | Center Distance (in): | 3 |
| Assembly: | YFC-2 | Bore Code: | 26 |
| Output RPM: | 117 | Model Code: | 30YFC |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Ratio: | 15:1 |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Output Diameter (in): | 1.625 in | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 4.21 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

