How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | I: | 4.84 in |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| AB: | 4.76 | AF: | 0.25 |
| AK: | 4.5 | LL: | 2.38 in |
| D: | 3.38 | AJ: | 5.88 |
| BD: | 5.88 | BE: | 0.38 in |
| V: | 2.51 in | AA: | 10.25 |
| LM: | 8.82 | T: | 1.625 |
| H: | 0.53 in | BF: | 0.41 |
| L: | 6.57 in | G: | 2.32 |
| P: | 2.38 in | AG: | 5.16 |
Technical Specifications
| Motor Frame Size: | 56C | Series Code: | OE |
| Ratio Range: | 20:1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3.23 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Model Code: | 30YFC |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Ratio: | 20:1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output RPM: | 87.5 | Output Diameter (in): | 1.625 in |
| Bore Code: | 26 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Assembly: | YFC-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

