How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AK: | 4.5 |
| D: | 3.38 | I: | 4.84 in |
| G: | 2.32 | AB: | 4.76 |
| Center Distance (in): | 3 in | AE2: | 0.56 |
| U: | 0.875 in | T: | 1.625 |
| LL: | 2.38 in | AA: | 10.25 |
| L: | 6.57 in | V: | 2.51 in |
| AF: | 0.25 | AJ: | 5.88 |
| BD: | 5.88 | P: | 2.38 in |
| H: | 0.53 in | BE: | 0.38 in |
| LM: | 8.82 | AG: | 5.16 |
Technical Specifications
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Bore Code: | 26 |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 25:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Output RPM: | 70 |
| Model Code: | 30YFC | Output Diameter (in): | 1.625 in |
| Ratio: | 25:1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 56C |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 2.77 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

