How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | AG: | 5.16 |
| AB: | 4.76 | LM: | 8.82 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| G: | 2.32 | AE2: | 0.56 |
| AK: | 4.5 | U: | 0.875 in |
| LL: | 2.38 in | T: | 1.625 |
| P: | 2.38 in | BE: | 0.38 in |
| D: | 3.38 | AA: | 10.25 |
| BF: | 0.41 | AJ: | 5.88 |
| V: | 2.51 in | BD: | 5.88 |
| AF: | 0.25 | H: | 0.53 in |
Technical Specifications
| Bore Code: | 26 | Output Shaft Direction: | 2 |
| Series Code: | OE | Ratio Range: | 25:1 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.625 in |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.77 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Output RPM: | 70 |
| Model Code: | 30YFC | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Ratio: | 25:1 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

