How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | G: | 2.32 |
| AK: | 4.5 | AE2: | 0.56 |
| LM: | 8.82 | BF: | 0.41 |
| H: | 0.53 in | V: | 2.51 in |
| AJ: | 5.88 | T: | 1.625 |
| AA: | 10.25 | BD: | 5.88 |
| Center Distance (in): | 3 in | BE: | 0.38 in |
| I: | 4.84 in | LL: | 2.38 in |
| U: | 0.875 in | AF: | 0.25 |
| D: | 3.38 | AB: | 4.76 |
| P: | 2.38 in | AG: | 5.16 |
Technical Specifications
| Assembly: | YFC-2 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 30YFC | Ratio: | 25:1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.77 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.625 in | Ratio Range: | 25:1 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Center Distance (in): | 3 |
| Output RPM: | 70 | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Bore Code: | 26 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

