How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | AE2: | 0.56 |
| T: | 1.625 | P: | 2.38 in |
| AF: | 0.25 | AJ: | 5.88 |
| LM: | 8.82 | BE: | 0.38 in |
| BF: | 0.41 | AG: | 5.16 |
| Center Distance (in): | 3 in | AA: | 10.25 |
| U: | 0.875 in | AK: | 4.5 |
| D: | 3.38 | V: | 2.51 in |
| LL: | 2.38 in | I: | 4.84 in |
| L: | 6.57 in | G: | 2.32 |
| H: | 0.53 in | BD: | 5.88 |
Technical Specifications
| Model Code: | 30YFC | Bore Code: | 26 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Output RPM: | 58.3 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| Assembly: | YFC-2 | Output Diameter (in): | 1.625 in |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Input HP @ 1750 RPM: | 2.38 | Ratio: | 30:1 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

