How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | T: | 1.625 |
| L: | 6.57 in | P: | 2.38 in |
| BE: | 0.38 in | LL: | 2.38 in |
| V: | 2.51 in | AB: | 4.76 |
| BF: | 0.41 | H: | 0.53 in |
| Center Distance (in): | 3 in | BD: | 5.88 |
| G: | 2.32 | U: | 0.875 in |
| I: | 4.84 in | D: | 3.38 |
| AF: | 0.25 | AK: | 4.5 |
| AE2: | 0.56 | LM: | 8.82 |
| AA: | 10.25 | AJ: | 5.88 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.38 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 30:1 |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Ratio: | 30:1 |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 2 |
| Model Code: | 30YFC | Output RPM: | 58.3 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Output Key: | 3/8 X 3.00 |
| Bore Code: | 26 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.625 in |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

