How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | P: | 2.38 in |
| AJ: | 5.88 | L: | 6.57 in |
| G: | 2.32 | V: | 2.51 in |
| AA: | 10.25 | BF: | 0.41 |
| I: | 4.84 in | AG: | 5.16 |
| AF: | 0.25 | LM: | 8.82 |
| LL: | 2.38 in | D: | 3.38 |
| H: | 0.53 in | T: | 1.625 |
| BE: | 0.38 in | AE2: | 0.56 |
| AK: | 4.5 | AB: | 4.76 |
| BD: | 5.88 | Center Distance (in): | 3 in |
Technical Specifications
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 1.82 | Input Style: | Flexible Coupling Input |
| Bore Code: | 26 | Ratio Range: | 40:1 |
| Input Diameter (in): | 0.875 in | Model Code: | 30YFC |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Ratio: | 40:1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Output RPM: | 43.8 | Series Code: | OE |
| Output Diameter (in): | 1.625 in | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Assembly: | YFC-2 | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

