How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | LL: | 2.38 in |
| AE2: | 0.56 | AA: | 10.25 |
| D: | 3.38 | BD: | 5.88 |
| L: | 6.57 in | V: | 2.51 in |
| T: | 1.625 | AF: | 0.25 |
| LM: | 8.82 | P: | 2.38 in |
| Center Distance (in): | 3 in | I: | 4.84 in |
| H: | 0.53 in | AB: | 4.76 |
| AJ: | 5.88 | AG: | 5.16 |
| G: | 2.32 | BF: | 0.41 |
| AK: | 4.5 | BE: | 0.38 in |
Technical Specifications
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Assembly: | YFC-2 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Output RPM: | 350 |
| No. of Gear Reductions: | Single | Model Code: | 30YFC |
| Gear Type: | Worm | Ratio: | 5:1 |
| Input HP @ 1750 RPM: | 6.68 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Bore Code: | 26 |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.625 in |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

