How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | LL: | 2.38 in |
| T: | 1.625 | BE: | 0.38 in |
| AK: | 4.5 | D: | 3.38 |
| L: | 6.57 in | AB: | 4.76 |
| G: | 2.32 | AJ: | 5.88 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| AF: | 0.25 | AE2: | 0.56 |
| AA: | 10.25 | P: | 2.38 in |
| LM: | 8.82 | V: | 2.51 in |
| U: | 0.875 in | BD: | 5.88 |
| H: | 0.53 in | AG: | 5.16 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Bore Code: | 26 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Model Code: | 30YFC |
| Housing Material: | Cast Iron | Ratio: | 5:1 |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 5:1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output RPM: | 350 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Center Distance (in): | 3 | Output Diameter (in): | 1.625 in |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 6.68 |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Service Factor: | 1 | Series Code: | OE |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

