How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AF: | 0.25 |
| AB: | 4.76 | U: | 0.875 in |
| BE: | 0.38 in | Center Distance (in): | 3 in |
| P: | 2.38 in | AA: | 10.25 |
| I: | 4.84 in | AJ: | 5.88 |
| AE2: | 0.56 | D: | 3.38 |
| LM: | 8.82 | G: | 2.32 |
| T: | 1.625 | AK: | 4.5 |
| V: | 2.51 in | BD: | 5.88 |
| L: | 6.57 in | H: | 0.53 in |
| AG: | 5.16 | LL: | 2.38 in |
Technical Specifications
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 350 | Ratio: | 5:1 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-2 | Center Distance (in): | 3 |
| Output Shaft Direction: | 2 | Bore Code: | 26 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Diameter (in): | 1.625 in | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Model Code: | 30YFC |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 6.68 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 5:1 |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

