How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AK: | 4.5 |
| AF: | 0.25 | T: | 1.625 |
| LM: | 8.82 | AG: | 5.16 |
| U: | 0.875 in | BE: | 0.38 in |
| H: | 0.53 in | AJ: | 5.88 |
| AE2: | 0.56 | G: | 2.32 |
| P: | 2.38 in | AA: | 10.25 |
| BF: | 0.41 | I: | 4.84 in |
| BD: | 5.88 | D: | 3.38 |
| AB: | 4.76 | Center Distance (in): | 3 in |
| LL: | 2.38 in | L: | 6.57 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Bore Code: | 26 | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 50:1 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.625 in |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 1.54 |
| Series Code: | OE | Output RPM: | 35 |
| Ratio: | 50:1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Model Code: | 30YFC | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

