How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | AG: | 5.16 |
| BF: | 0.41 | U: | 0.875 in |
| AE2: | 0.56 | D: | 3.38 |
| LM: | 8.82 | AJ: | 5.88 |
| AF: | 0.25 | AK: | 4.5 |
| LL: | 2.38 in | H: | 0.53 in |
| L: | 6.57 in | AB: | 4.76 |
| P: | 2.38 in | V: | 2.51 in |
| Center Distance (in): | 3 in | BD: | 5.88 |
| G: | 2.32 | T: | 1.625 |
| BE: | 0.38 in | I: | 4.84 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Model Code: | 30YFC | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 1.54 | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Bore Code: | 26 |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Output Diameter (in): | 1.625 in | Ratio: | 50:1 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Output RPM: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

