How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | BD: | 5.88 |
| AE2: | 0.56 | AF: | 0.25 |
| V: | 2.51 in | I: | 4.84 in |
| T: | 1.625 | LL: | 2.38 in |
| AK: | 4.5 | Center Distance (in): | 3 in |
| BE: | 0.38 in | L: | 6.57 in |
| BF: | 0.41 | AJ: | 5.88 |
| P: | 2.38 in | AG: | 5.16 |
| AB: | 4.76 | LM: | 8.82 |
| D: | 3.38 | U: | 0.875 in |
| AA: | 10.25 | H: | 0.53 in |
Technical Specifications
| Model Code: | 30YFC | Series Code: | OE |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Diameter (in): | 1.625 in | Output Key: | 3/8 X 3.00 |
| Output RPM: | 29.2 | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 1.28 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Ratio Range: | 60:1 | Service Factor: | 1 |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Bore Code: | 26 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Ratio: | 60:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

