How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | G: | 2.32 |
| U: | 0.875 in | AJ: | 5.88 |
| BF: | 0.41 | AA: | 10.25 |
| Center Distance (in): | 3 in | BE: | 0.38 in |
| AK: | 4.5 | AF: | 0.25 |
| P: | 2.38 in | I: | 4.84 in |
| LL: | 2.38 in | L: | 6.57 in |
| BD: | 5.88 | AG: | 5.16 |
| AB: | 4.76 | LM: | 8.82 |
| H: | 0.53 in | T: | 1.625 |
| D: | 3.38 | V: | 2.51 in |
Technical Specifications
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 0.895 | No. of Gear Reductions: | Single |
| Bore Code: | 26 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.625 in | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 30YFC | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Output RPM: | 21.9 |
| Ratio: | 80:1 | Input Diameter (in): | 0.875 in |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 80:1 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

