How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | AK: | 4.5 |
| AE2: | 0.56 | AJ: | 5.88 |
| P: | 2.38 in | V: | 2.51 in |
| U: | 0.875 in | BE: | 0.38 in |
| Center Distance (in): | 3 in | H: | 0.53 in |
| T: | 1.625 | BF: | 0.41 |
| AG: | 5.16 | G: | 2.32 |
| I: | 4.84 in | AF: | 0.25 |
| AA: | 10.25 | LM: | 8.82 |
| BD: | 5.88 | D: | 3.38 |
| L: | 6.57 in | LL: | 2.38 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Bore Code: | 26 | Service Factor: | 1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Model Code: | 30YFC | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 0.895 |
| Output Diameter (in): | 1.625 in | Output RPM: | 21.9 |
| Reducer: | Worm - Right Angle | Ratio Range: | 80:1 |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Series Code: | OE | Ratio: | 80:1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

