How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | L: | 6.57 in |
| AF: | 0.25 | LL: | 2.38 in |
| BF: | 0.41 | Center Distance (in): | 3 in |
| V: | 2.51 in | U: | 0.875 in |
| AA: | 10.25 | LM: | 8.82 |
| AG: | 5.16 | G: | 2.32 |
| AK: | 4.5 | AB: | 4.76 |
| I: | 4.84 in | AE2: | 0.56 |
| D: | 3.38 | BD: | 5.88 |
| H: | 0.53 in | BE: | 0.38 in |
| P: | 2.38 in | AJ: | 5.88 |
Technical Specifications
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Output Diameter (in): | 1.688 in | Model Code: | 30YFC |
| Gear Type: | Worm | Output RPM: | 17.5 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Bore Code: | 27 |
| Input Diameter (in): | 0.875 in | Ratio Range: | 100:1 to 250:1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Ratio: | 100:1 |
| Motor Frame Size: | 140TC | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 0.603 |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

