How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | BE: | 0.38 in |
| AK: | 4.5 | T: | 1.688 |
| P: | 2.38 in | AE2: | 0.56 |
| AJ: | 5.88 | D: | 3.38 |
| H: | 0.53 in | Center Distance (in): | 3 in |
| BD: | 5.88 | LM: | 8.82 |
| U: | 0.875 in | BF: | 0.41 |
| V: | 2.51 in | AB: | 4.76 |
| AF: | 0.25 | G: | 2.32 |
| AG: | 5.16 | AA: | 10.25 |
| L: | 6.57 in | LL: | 2.38 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 30YFC | Output RPM: | 117 |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.688 in | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Ratio: | 15:1 | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 4.21 | Gear Type: | Worm |
| Bore Code: | 27 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Ratio Range: | 15:1 | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

