How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | Center Distance (in): | 3 in |
| BF: | 0.41 | AG: | 5.16 |
| V: | 2.51 in | G: | 2.32 |
| I: | 4.84 in | H: | 0.53 in |
| AE2: | 0.56 | P: | 2.38 in |
| BD: | 5.88 | D: | 3.38 |
| AF: | 0.25 | AB: | 4.76 |
| AK: | 4.5 | AJ: | 5.88 |
| LL: | 2.38 in | LM: | 8.82 |
| AA: | 10.25 | T: | 1.688 |
| U: | 0.875 in | L: | 6.57 in |
Technical Specifications
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 3.23 | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 20:1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.688 in | Motor Frame Size: | 140TC |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Bore Code: | 27 | Ratio: | 20:1 |
| Model Code: | 30YFC | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output RPM: | 87.5 | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

