How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | V: | 2.51 in |
| LL: | 2.38 in | G: | 2.32 |
| LM: | 8.82 | AK: | 4.5 |
| BE: | 0.38 in | U: | 0.875 in |
| H: | 0.53 in | AF: | 0.25 |
| Center Distance (in): | 3 in | AB: | 4.76 |
| D: | 3.38 | T: | 1.688 |
| L: | 6.57 in | AA: | 10.25 |
| BD: | 5.88 | AE2: | 0.56 |
| I: | 4.84 in | BF: | 0.41 |
| AJ: | 5.88 | P: | 2.38 in |
Technical Specifications
| Series Code: | OE | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Ratio: | 20:1 | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.875 in | Output RPM: | 87.5 |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.688 in |
| Input HP @ 1750 RPM: | 3.23 | Input RPM: | 1,750 |
| Ratio Range: | 20:1 | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Bore Code: | 27 | Motor Frame Size: | 140TC |
| Model Code: | 30YFC | Center Distance (in): | 3 |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

