How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AE2: | 0.56 |
| I: | 4.84 in | AJ: | 5.88 |
| V: | 2.51 in | AB: | 4.76 |
| D: | 3.38 | LL: | 2.38 in |
| BE: | 0.38 in | AA: | 10.25 |
| P: | 2.38 in | L: | 6.57 in |
| U: | 0.875 in | BF: | 0.41 |
| G: | 2.32 | AG: | 5.16 |
| BD: | 5.88 | AK: | 4.5 |
| T: | 1.688 | LM: | 8.82 |
| AF: | 0.25 | Center Distance (in): | 3 in |
Technical Specifications
| Output RPM: | 87.5 | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Ratio Range: | 20:1 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.23 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Model Code: | 30YFC |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Ratio: | 20:1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Bore Code: | 27 |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.688 in | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

