How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | I: | 4.84 in |
| LL: | 2.38 in | BD: | 5.88 |
| T: | 1.688 | AE2: | 0.56 |
| H: | 0.53 in | V: | 2.51 in |
| U: | 0.875 in | D: | 3.38 |
| AJ: | 5.88 | LM: | 8.82 |
| AB: | 4.76 | AG: | 5.16 |
| G: | 2.32 | L: | 6.57 in |
| P: | 2.38 in | BF: | 0.41 |
| AA: | 10.25 | BE: | 0.38 in |
| AK: | 4.5 | Center Distance (in): | 3 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.688 in |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 25:1 |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 2.77 | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 30YFC |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Output RPM: | 70 |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Bore Code: | 27 | Ratio: | 25:1 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

