How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | V: | 2.51 in |
| BD: | 5.88 | L: | 6.57 in |
| H: | 0.53 in | AF: | 0.25 |
| AK: | 4.5 | BE: | 0.38 in |
| AJ: | 5.88 | T: | 1.688 |
| G: | 2.32 | AA: | 10.25 |
| I: | 4.84 in | BF: | 0.41 |
| AB: | 4.76 | LM: | 8.82 |
| P: | 2.38 in | AE2: | 0.56 |
| U: | 0.875 in | D: | 3.38 |
| AG: | 5.16 | LL: | 2.38 in |
Technical Specifications
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Input Diameter (in): | 0.875 in | Bore Code: | 27 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output RPM: | 70 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.77 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Ratio Range: | 25:1 | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.688 in |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Model Code: | 30YFC | Ratio: | 25:1 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

