How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AK: | 4.5 |
| H: | 0.53 in | I: | 4.84 in |
| BE: | 0.38 in | AA: | 10.25 |
| AG: | 5.16 | U: | 0.875 in |
| LM: | 8.82 | AJ: | 5.88 |
| D: | 3.38 | BD: | 5.88 |
| AB: | 4.76 | G: | 2.32 |
| V: | 2.51 in | L: | 6.57 in |
| BF: | 0.41 | LL: | 2.38 in |
| P: | 2.38 in | AE2: | 0.56 |
| T: | 1.688 | AF: | 0.25 |
Technical Specifications
| Bore Code: | 27 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 2.38 | Assembly: | YFC-2 |
| Ratio: | 30:1 | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.688 in |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Output RPM: | 58.3 | Model Code: | 30YFC |
| Housing Material: | Cast Iron | Ratio Range: | 30:1 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

