How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | BE: | 0.38 in |
| AE2: | 0.56 | AJ: | 5.88 |
| I: | 4.84 in | AA: | 10.25 |
| BF: | 0.41 | H: | 0.53 in |
| P: | 2.38 in | AG: | 5.16 |
| LL: | 2.38 in | T: | 1.688 |
| LM: | 8.82 | AF: | 0.25 |
| L: | 6.57 in | D: | 3.38 |
| BD: | 5.88 | Center Distance (in): | 3 in |
| AB: | 4.76 | V: | 2.51 in |
| AK: | 4.5 | G: | 2.32 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Output RPM: | 43.8 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Model Code: | 30YFC |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Bore Code: | 27 |
| Ratio: | 40:1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 1.82 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.688 in |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Ratio Range: | 40:1 | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

