How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BD: | 5.88 |
| AK: | 4.5 | T: | 1.688 |
| D: | 3.38 | V: | 2.51 in |
| AG: | 5.16 | P: | 2.38 in |
| AA: | 10.25 | Center Distance (in): | 3 in |
| LM: | 8.82 | G: | 2.32 |
| L: | 6.57 in | U: | 0.875 in |
| AB: | 4.76 | LL: | 2.38 in |
| AE2: | 0.56 | I: | 4.84 in |
| BE: | 0.38 in | H: | 0.53 in |
| AF: | 0.25 | AJ: | 5.88 |
Technical Specifications
| Ratio: | 40:1 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Model Code: | 30YFC | Input RPM: | 1,750 |
| Bore Code: | 27 | Output Diameter (in): | 1.688 in |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output RPM: | 43.8 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 1.82 | Shaft Seal Material: | Viton |
| Ratio Range: | 40:1 | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

