How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | Center Distance (in): | 3 in |
| BE: | 0.38 in | T: | 1.688 |
| G: | 2.32 | AG: | 5.16 |
| AK: | 4.5 | BF: | 0.41 |
| LM: | 8.82 | U: | 0.875 in |
| H: | 0.53 in | LL: | 2.38 in |
| AF: | 0.25 | AE2: | 0.56 |
| I: | 4.84 in | AJ: | 5.88 |
| AA: | 10.25 | P: | 2.38 in |
| L: | 6.57 in | AB: | 4.76 |
| V: | 2.51 in | BD: | 5.88 |
Technical Specifications
| Model Code: | 30YFC | Input HP @ 1750 RPM: | 1.82 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1.688 in | No. of Gear Reductions: | Single |
| Bore Code: | 27 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Output RPM: | 43.8 | Input Style: | Flexible Coupling Input |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 40:1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 40:1 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

