How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AF: | 0.25 |
| T: | 1.688 | U: | 0.875 in |
| V: | 2.51 in | BF: | 0.41 |
| BE: | 0.38 in | AG: | 5.16 |
| Center Distance (in): | 3 in | I: | 4.84 in |
| LL: | 2.38 in | AB: | 4.76 |
| AK: | 4.5 | AJ: | 5.88 |
| D: | 3.38 | AE2: | 0.56 |
| P: | 2.38 in | H: | 0.53 in |
| L: | 6.57 in | AA: | 10.25 |
| G: | 2.32 | LM: | 8.82 |
Technical Specifications
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Center Distance (in): | 3 | Model Code: | 30YFC |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Output RPM: | 35 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Ratio Range: | 50:1 | Input HP @ 1750 RPM: | 1.54 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Bore Code: | 27 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Ratio: | 50:1 | Output Diameter (in): | 1.688 in |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

