How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.82 | Center Distance (in): | 3 in |
| BE: | 0.38 in | D: | 3.38 |
| I: | 4.84 in | AE2: | 0.56 |
| BD: | 5.88 | L: | 6.57 in |
| AJ: | 5.88 | G: | 2.32 |
| U: | 0.875 in | V: | 2.51 in |
| BF: | 0.41 | AB: | 4.76 |
| LL: | 2.38 in | H: | 0.53 in |
| AF: | 0.25 | AK: | 4.5 |
| AG: | 5.16 | T: | 1.688 |
| AA: | 10.25 | P: | 2.38 in |
Technical Specifications
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Assembly: | YFC-2 | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Model Code: | 30YFC |
| Output Shaft Direction: | 2 | Motor Frame Size: | 140TC |
| Ratio: | 60:1 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.688 in | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Output RPM: | 29.2 | Ratio Range: | 60:1 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Bore Code: | 27 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 1.28 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

