How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AE2: | 0.56 |
| Center Distance (in): | 3 in | H: | 0.53 in |
| L: | 6.57 in | U: | 0.875 in |
| T: | 1.688 | P: | 2.38 in |
| AB: | 4.76 | AJ: | 5.88 |
| AG: | 5.16 | AA: | 10.25 |
| LM: | 8.82 | BF: | 0.41 |
| AF: | 0.25 | G: | 2.32 |
| AK: | 4.5 | V: | 2.51 in |
| BD: | 5.88 | LL: | 2.38 in |
| D: | 3.38 | I: | 4.84 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Ratio Range: | 7.5:1 | Output Diameter (in): | 1.688 in |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 30YFC | Gear Type: | Worm |
| Ratio: | 7.5:1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 6.05 | Series Code: | OE |
| Input Diameter (in): | 0.875 in | Bore Code: | 27 |
| Motor Frame Size: | 140TC | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Output RPM: | 233 |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

