How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AK: | 4.5 |
| LL: | 2.38 in | U: | 0.875 in |
| BF: | 0.41 | Center Distance (in): | 3 in |
| BD: | 5.88 | H: | 0.53 in |
| D: | 3.38 | I: | 4.84 in |
| G: | 2.32 | P: | 2.38 in |
| BE: | 0.38 in | L: | 6.57 in |
| AJ: | 5.88 | AB: | 4.76 |
| AF: | 0.25 | LM: | 8.82 |
| V: | 2.51 in | AA: | 10.25 |
| T: | 1.688 | AG: | 5.16 |
Technical Specifications
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 140TC |
| Model Code: | 30YFC | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.688 in |
| Ratio: | 7.5:1 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 6.05 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Ratio Range: | 7.5:1 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Bore Code: | 27 | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Output RPM: | 233 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

