How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | L: | 6.57 in |
| G: | 2.32 | Center Distance (in): | 3 in |
| BD: | 5.88 | D: | 3.38 |
| U: | 0.875 in | T: | 1.688 |
| AB: | 4.76 | AK: | 4.5 |
| AA: | 10.25 | AE2: | 0.56 |
| H: | 0.53 in | BF: | 0.41 |
| BE: | 0.38 in | AG: | 5.16 |
| LL: | 2.38 in | V: | 2.51 in |
| P: | 2.38 in | AF: | 0.25 |
| LM: | 8.82 | I: | 4.84 in |
Technical Specifications
| Center Distance (in): | 3 | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Bore Code: | 27 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 7.5:1 |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 6.05 | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Model Code: | 30YFC | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Output RPM: | 233 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 7.5:1 | Output Diameter (in): | 1.688 in |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

