How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | BD: | 5.88 |
| BF: | 0.41 | T: | 1.688 |
| Center Distance (in): | 3 in | AJ: | 5.88 |
| AE2: | 0.56 | AB: | 4.76 |
| I: | 4.84 in | H: | 0.53 in |
| LL: | 2.38 in | L: | 6.57 in |
| U: | 0.875 in | D: | 3.38 |
| AG: | 5.16 | P: | 2.38 in |
| G: | 2.32 | BE: | 0.38 in |
| AA: | 10.25 | V: | 2.51 in |
| LM: | 8.82 | AK: | 4.5 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 21.9 | Product Type: | Right Angle |
| Assembly: | YFC-2 | Series Code: | OE |
| Motor Frame Size: | 140TC | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Bore Code: | 27 |
| Output Diameter (in): | 1.688 in | Ratio Range: | 80:1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Model Code: | 30YFC | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.895 |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Ratio: | 80:1 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

