How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | H: | 0.53 in |
| U: | 0.875 in | AK: | 4.5 |
| V: | 2.51 in | AG: | 5.16 |
| BF: | 0.41 | LL: | 2.38 in |
| AJ: | 5.88 | AF: | 0.25 |
| L: | 6.57 in | AE2: | 0.56 |
| Center Distance (in): | 3 in | P: | 2.38 in |
| AB: | 4.76 | BD: | 5.88 |
| I: | 4.84 in | LM: | 8.82 |
| T: | 1.688 | D: | 3.38 |
| AA: | 10.25 | BE: | 0.38 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Bore Code: | 27 |
| Shaft Seal Material: | Viton | Ratio: | 80:1 |
| Model Code: | 30YFC | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Ratio Range: | 80:1 | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.895 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.688 in |
| Output RPM: | 21.9 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

