How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | L: | 6.57 in |
| AE2: | 0.56 | T: | 1.688 |
| H: | 0.53 in | Center Distance (in): | 3 in |
| AJ: | 7.25 | LL: | 2.38 in |
| BE1: | 0.5 in | V: | 2.51 in |
| D: | 3.38 | I: | 4.84 in |
| AA: | 10.25 | BF: | 0.53 |
| BD: | 9 | AG: | 5.16 |
| L1: | 9.82 in | AK: | 8.5 |
| U: | 0.875 in | AF: | 0.25 |
| G: | 2.32 | P: | 2.38 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.688 in |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 175 |
| Model Code: | 30YFC | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 5.45 | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Ratio: | 10:1 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 10:1 | Bore Code: | 27 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Assembly: | YFC-2 | Motor Frame Size: | 180TC |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

