How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | BF: | 0.53 |
| T: | 1.688 | BD: | 9 |
| LL: | 2.38 in | BE1: | 0.5 in |
| L: | 6.57 in | AF: | 0.25 |
| L1: | 9.82 in | AJ: | 7.25 |
| AE2: | 0.56 | AG: | 5.16 |
| AA: | 10.25 | AB: | 4.76 |
| I: | 4.84 in | H: | 0.53 in |
| Center Distance (in): | 3 in | U: | 0.875 in |
| AK: | 8.5 | D: | 3.38 |
| P: | 2.38 in | V: | 2.51 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Ratio Range: | 10:1 | Output Diameter (in): | 1.688 in |
| Input HP @ 1750 RPM: | 5.45 | Input Style: | Flexible Coupling Input |
| Model Code: | 30YFC | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 2 | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Ratio: | 10:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Bore Code: | 27 | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

