How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | P: | 2.38 in |
| LL: | 2.38 in | U: | 0.875 in |
| H: | 0.53 in | T: | 1.688 |
| G: | 2.32 | D: | 3.38 |
| I: | 4.84 in | BD: | 9 |
| AE2: | 0.56 | L: | 6.57 in |
| Center Distance (in): | 3 in | V: | 2.51 in |
| AA: | 10.25 | BE1: | 0.5 in |
| AJ: | 7.25 | AK: | 8.5 |
| L1: | 9.82 in | AF: | 0.25 |
| AG: | 5.16 | AB: | 4.76 |
Technical Specifications
| Motor Frame Size: | 180TC | Ratio Range: | 100:1 to 250:1 |
| Bore Code: | 27 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.603 | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.688 in | Output RPM: | 17.5 |
| Reducer: | Worm - Right Angle | Ratio: | 100:1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Model Code: | 30YFC | Center Distance (in): | 3 |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

