How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | L: | 6.57 in |
| AJ: | 7.25 | G: | 2.32 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| AE2: | 0.56 | V: | 2.51 in |
| U: | 0.875 in | L1: | 9.82 in |
| AG: | 5.16 | H: | 0.53 in |
| AA: | 10.25 | P: | 2.38 in |
| BD: | 9 | AB: | 4.76 |
| T: | 1.688 | AK: | 8.5 |
| D: | 3.38 | AF: | 0.25 |
| LL: | 2.38 in | BF: | 0.53 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 30YFC |
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.688 in |
| Center Distance (in): | 3 | Ratio Range: | 15:1 |
| Gear Type: | Worm | Series Code: | OE |
| Input HP @ 1750 RPM: | 4.21 | Output RPM: | 117 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Ratio: | 15:1 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Bore Code: | 27 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

