How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | T: | 1.688 |
| V: | 2.51 in | AF: | 0.25 |
| AB: | 4.76 | H: | 0.53 in |
| I: | 4.84 in | BF: | 0.53 |
| AG: | 5.16 | AK: | 8.5 |
| G: | 2.32 | BE1: | 0.5 in |
| Center Distance (in): | 3 in | LL: | 2.38 in |
| AJ: | 7.25 | D: | 3.38 |
| L1: | 9.82 in | L: | 6.57 in |
| P: | 2.38 in | U: | 0.875 in |
| BD: | 9 | AA: | 10.25 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.875 in |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 15:1 |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Output Diameter (in): | 1.688 in |
| Service Factor: | 1 | Ratio: | 15:1 |
| Bore Code: | 27 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Series Code: | OE |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 4.21 |
| Output Key: | 3/8 X 3.00 | Model Code: | 30YFC |
| Output RPM: | 117 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

