How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | BF: | 0.53 |
| LL: | 2.38 in | AE2: | 0.56 |
| G: | 2.32 | T: | 1.688 |
| AB: | 4.76 | P: | 2.38 in |
| I: | 4.84 in | AG: | 5.16 |
| AJ: | 7.25 | L1: | 9.82 in |
| AK: | 8.5 | BE1: | 0.5 in |
| U: | 0.875 in | D: | 3.38 |
| BD: | 9 | H: | 0.53 in |
| AF: | 0.25 | V: | 2.51 in |
| L: | 6.57 in | AA: | 10.25 |
Technical Specifications
| Series Code: | OE | Model Code: | 30YFC |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.688 in | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 4.21 |
| Output RPM: | 117 | Center Distance (in): | 3 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Bore Code: | 27 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 15:1 |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

