How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AJ: | 7.25 |
| BE1: | 0.5 in | BD: | 9 |
| LL: | 2.38 in | L1: | 9.82 in |
| AB: | 4.76 | V: | 2.51 in |
| G: | 2.32 | L: | 6.57 in |
| D: | 3.38 | AE2: | 0.56 |
| AG: | 5.16 | AA: | 10.25 |
| I: | 4.84 in | T: | 1.688 |
| AK: | 8.5 | AF: | 0.25 |
| BF: | 0.53 | Center Distance (in): | 3 in |
| P: | 2.38 in | U: | 0.875 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 3.23 | Model Code: | 30YFC |
| Ratio: | 20:1 | Service Factor: | 1 |
| Output RPM: | 87.5 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Center Distance (in): | 3 | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Bore Code: | 27 |
| Output Diameter (in): | 1.688 in | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

