How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AA: | 10.25 |
| LL: | 2.38 in | U: | 0.875 in |
| L: | 6.57 in | D: | 3.38 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| BD: | 9 | AG: | 5.16 |
| AE2: | 0.56 | G: | 2.32 |
| AB: | 4.76 | AJ: | 7.25 |
| AK: | 8.5 | L1: | 9.82 in |
| T: | 1.688 | BF: | 0.53 |
| BE1: | 0.5 in | H: | 0.53 in |
| P: | 2.38 in | V: | 2.51 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Bore Code: | 27 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.23 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Ratio: | 20:1 | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Output RPM: | 87.5 |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Ratio Range: | 20:1 |
| Model Code: | 30YFC | Output Diameter (in): | 1.688 in |
| Product Type: | Right Angle | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

