How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | L1: | 9.82 in |
| H: | 0.53 in | AE2: | 0.56 |
| LL: | 2.38 in | BE1: | 0.5 in |
| D: | 3.38 | AB: | 4.76 |
| U: | 0.875 in | P: | 2.38 in |
| AK: | 8.5 | I: | 4.84 in |
| AF: | 0.25 | AA: | 10.25 |
| T: | 1.688 | AJ: | 7.25 |
| V: | 2.51 in | G: | 2.32 |
| Center Distance (in): | 3 in | L: | 6.57 in |
| AG: | 5.16 | BF: | 0.53 |
Technical Specifications
| Ratio: | 25:1 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Model Code: | 30YFC | Series Code: | OE |
| Ratio Range: | 25:1 | Output RPM: | 70 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 2.77 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Bore Code: | 27 |
| Product Type: | Right Angle | Output Diameter (in): | 1.688 in |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

