How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | P: | 2.38 in |
| I: | 4.84 in | AB: | 4.76 |
| U: | 0.875 in | L1: | 9.82 in |
| AK: | 8.5 | G: | 2.32 |
| LL: | 2.38 in | BF: | 0.53 |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
| AF: | 0.25 | T: | 1.688 |
| AE2: | 0.56 | AG: | 5.16 |
| L: | 6.57 in | D: | 3.38 |
| V: | 2.51 in | AJ: | 7.25 |
| AA: | 10.25 | BD: | 9 |
Technical Specifications
| Product Type: | Right Angle | Ratio: | 25:1 |
| Output RPM: | 70 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 2.77 | Output Diameter (in): | 1.688 in |
| Bore Code: | 27 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Ratio Range: | 25:1 |
| Model Code: | 30YFC | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

