How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | AK: | 8.5 |
| L1: | 9.82 in | AG: | 5.16 |
| V: | 2.51 in | AB: | 4.76 |
| BD: | 9 | G: | 2.32 |
| AA: | 10.25 | H: | 0.53 in |
| BF: | 0.53 | T: | 1.688 |
| BE1: | 0.5 in | LL: | 2.38 in |
| P: | 2.38 in | AE2: | 0.56 |
| AF: | 0.25 | D: | 3.38 |
| I: | 4.84 in | AJ: | 7.25 |
| Center Distance (in): | 3 in | U: | 0.875 in |
Technical Specifications
| Series Code: | OE | Motor Frame Size: | 180TC |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.688 in |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 2.38 |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Bore Code: | 27 |
| Ratio Range: | 30:1 | Output RPM: | 58.3 |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Model Code: | 30YFC | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Product Type: | Right Angle |
| Ratio: | 30:1 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

