How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | L1: | 9.82 in |
| G: | 2.32 | I: | 4.84 in |
| BE1: | 0.5 in | P: | 2.38 in |
| AA: | 10.25 | LL: | 2.38 in |
| H: | 0.53 in | Center Distance (in): | 3 in |
| V: | 2.51 in | T: | 1.688 |
| BF: | 0.53 | D: | 3.38 |
| U: | 0.875 in | AK: | 8.5 |
| L: | 6.57 in | AF: | 0.25 |
| AE2: | 0.56 | AB: | 4.76 |
| BD: | 9 | AG: | 5.16 |
Technical Specifications
| Ratio Range: | 30:1 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 2.38 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 27 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Output Diameter (in): | 1.688 in | Model Code: | 30YFC |
| Output Shaft Direction: | 2 | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Output RPM: | 58.3 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Ratio: | 30:1 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

