How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AK: | 8.5 |
| P: | 2.38 in | D: | 3.38 |
| BF: | 0.53 | AG: | 5.16 |
| T: | 1.688 | G: | 2.32 |
| Center Distance (in): | 3 in | L: | 6.57 in |
| V: | 2.51 in | AB: | 4.76 |
| AA: | 10.25 | L1: | 9.82 in |
| AF: | 0.25 | AJ: | 7.25 |
| BD: | 9 | I: | 4.84 in |
| LL: | 2.38 in | H: | 0.53 in |
| BE1: | 0.5 in | U: | 0.875 in |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.688 in |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Bore Code: | 27 |
| Gear Type: | Worm | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output RPM: | 58.3 |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Ratio Range: | 30:1 |
| Ratio: | 30:1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Model Code: | 30YFC | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 2.38 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

